Mesh panels

Corrugated Mesh Al

  • For lightweight guards and enclosures
  • Particularly easy to machine

Corrugated Mesh St

  • For high-strength fixtures
  • Available in three mesh sizes

Dual-Rod Mesh

  • Stable even without a frame
  • Two mesh widths available

Steel Mesh

  • Stable and strong
  • Light objects can be hung on it

Perforated Sheet

  • Stylish and air-permeable
  • For use as screening or ventilation openings
Compare products

Corrugated Mesh Al 3mm 20x20, natural anodized

Delivery unit
cut-off max. 2970x1780 mm
Delivery unit
1 pce. approx. 3000x1810 mm

Corrugated Mesh Al 4mm 30x30, natural anodized

Delivery unit
cut-off max. 2970x1780 mm
Delivery unit
1 pce. approx. 3000x1810 mm

Corrugated Mesh St 3mm 20x20, bright zinc-plated

Delivery unit
1 pce. approx. 3000x1810 mm

Corrugated Mesh St 4mm 30x30, bright zinc-plated

Delivery unit
1 pce. approx. 3000x1810 mm

Corrugated Mesh St 4mm 40x40, bright zinc-plated

Delivery unit
1 pce. approx. 3000x1810 mm

Dual-Rod Mesh 25x200, 1830x958, bright zinc-plated

Dual-Rod Mesh 25x200, 1830x958, black

Dual-Rod Mesh 25x200, 1830x2008, bright zinc-plated

Dual-Rod Mesh 25x200, 1830x2008, black

Dual-Rod Mesh 50x200, 1830x958, bright zinc-plated

Dual-Rod Mesh 50x200, 1830x958, black

Dual-Rod Mesh 50x200, 1830x2008, bright zinc-plated

Dual-Rod Mesh 50x200, 1830x2008, black

Steel Mesh 3.8mm 40x40, bright zinc-plated

Delivery unit
cut-off max. 2470x970 mm
Delivery unit
1 pce. approx. 2000x1000 mm
Delivery unit
1 pce. approx. 2500x1000 mm

Steel Mesh 3.8mm 40x40, black

Delivery unit
cut-off max. 1970x970 mm
Delivery unit
1 pce. approx. 2000x1000 mm

Perforated Sheet Al 3mm, cold rolled (not degreased)

Delivery unit
1 pce. panel dimensions. approx. 3000x1500 mm

Perforated Sheet Al 3mm, black

Delivery unit
cut-off max. 2970x1470 mm
Delivery unit
1 pce. panel dimensions. approx. 3000x1500 mm

Perforated Sheet St 3mm, stainless