Material flow

When movement matters
Goods, finished parts and consumables: In a modern production system everything has to keep flowing. Achieving that requires cost-effective conveyor systems – and various types of roller conveyor help keep the supplies coming in from Kanban and FIFO racks. The material flow components of Profile Tube System D30 can be designed, assembled and installed extremely quickly.

 

Compare products

Roller Conveyor St D30, grey similar to RAL 7042

Roller conveyor St D30 T1 ESD, black similar to RAL 9005

Roller Conveyor St D30 with Flanged Wheel, grey similar to RAL 7042

Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005

Roller Conveyor St D30 with Steel Tyres

Delivery unit
1 pce., length 4000 mm
Delivery unit
cut-off max. 4000 mm

Roller Conveyor St D30/2, grey similar to RAL 7042

Roller Conveyor St D30/2 ESD, black similar to RAL 9005

Roller Conveyor St, Butt Fastener

Roller Conveyor St D30 Brake

Roller Conveyor St 60x24 D15

Delivery unit
cut-off max. 4500 mm
Delivery unit
1 pce., length 4500 mm

Roller Conveyor St 60x24 D15 ESD

Delivery unit
cut-off max. 4500 mm
Delivery unit
1 pce., length 4500 mm

Roller Conveyor St 60, End Cap

Roller Conveyor St 60x24 D15 Brake

Guide Rail e 4, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Button-Head Screw Self-Tapping M5x16, TX25

Roller Conveyor 60 Fastening Bracket D30

Roller Conveyor 60 Fastening Bracket D30 with Stop H43

Roller Conveyor 60 Fastening Bracket D30 with Forward Stop H43

Fastening Profile D30-60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor St D30/2 Brake

Roller Conveyor St, Fastening Bracket D30 with Stop H43

Roller Conveyor St, Fastening Bracket D30 with Stop H27

Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43

Button-Head Screw, self-tapping St 3.9x16, TX20

Roller Conveyor St Stop H43

Roller Conveyor St Fastening Bracket D30

Roller Conveyor St Fastening Bracket 40

Roller Conveyor St Fastening Bracket 40 with Forward Stop H43

Roller Conveyor St, Fastening Bracket U D30

Roller Conveyor St, Fastening Bracket I D30

Roller Conveyor St, End Cap

Roller Conveyor St, Support D30

Roller Conveyor St, Support D30 H22

Roller Conveyor Support 30-50

Roller Conveyor St Guide Rail e 32, grey similar to RAL 7042

Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005

Roller Conveyor St Guide Rail e 65, grey similar to RAL 7042

Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005

Retaining Plate, Guide Rail e

Roller Conveyor St Guide Rail z, grey similar to RAL 7042

Guide Rail z Al, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor St Guide Rail z ESD, black similar to RAL 9005

Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black

Slide Link D30 220

Slide Link D30 330

Slide Link D30 440

Roller Conveyor 6 40x40 E D30

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30 ESD

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30 with Flanged Wheel

Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD

Roller Conveyor 6 40x40 E D30/2

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30/2 ESD

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30 D11

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30 D11 ESD

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 40x40 E D30 D11 Brake

Castor Rail 6 40x40 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Axle D4x29

Delivery unit
1 pce.

Castor Ball Insert D16-33 ESD

Castor D30-23, grey similar to RAL 7042

Castor D30-23 ESD, black similar to RAL 9005

Castor D30-23, signal red similar to RAL 3001

Castor D30-23, signal yellow similar to RAL 1003

Castor D30-23, signal green similar to RAL 6032

Castor D30-23 with Flanged Wheel, grey similar to RAL 7042

Castor D30-23 with Flanged Wheel ESD, black similar to RAL 9005

Castor D30-23 with Flanged Wheel, signal red similar to RAL 3001

Castor D30-23 with Flanged Wheel, signal yellow similar to RAL 1003

Castor D30-23 with Flanged Wheel, signal green similar to RAL 6032

Roller Conveyor 6 40x40 E D30/2 Brake

Roller Conveyor 6 40x40 E Guide Rail e30, natural

Roller Conveyor 6 40x40 E Guide Rail e60, natural

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042

Roller Conveyor 6 40x40 Al Fastening Bracket D30

Roller Conveyor 6 40x40 Al, Fastening Bracket D30 with Stop H43

Roller Conveyor 6 40x40 Al, Fastening Bracket D30 with Forward Stop H43

Roller Conveyor 6 40x40 Al Fastening Bracket U D30

Roller Conveyor 6 40x40 Al Fastening Bracket I D30

Roller Conveyor Al, Fastening Bracket D30

Roller Conveyor Al, Fastening Bracket D30 with Stop H43

Roller Conveyor Al, Fastening Bracket D30 with Forward Stop H43

Roller Conveyor Al, Fastening Bracket U D30

Roller Conveyor Al, Fastening Bracket I D30

Slide Strip D30, grey similar to RAL 7042

Delivery unit
1 pce., length 2000 mm

Slide Strip D30 ESD, black similar to RAL 9005

Slide Strip 48x2, plain, grey similar to RAL 7042

Slide Strip 48x2, plain ESD, black similar to RAL 9005

Product Separator D30-55 ESD, black similar to RAL 9005

Brush Strip D30 T1, grey similar to RAL 7042

Brush Strip D30 T1 ESD, black similar to RAL 9005

Brush Strip D30 T2 ESD, black similar to RAL 9005

Castor Rail 6 80x40 E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Castor Rail 80x40, Cap 80x40

Castor Rail 80x40, Cap 80x80

Roller Conveyor 6 80x40 E D30

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller Conveyor 6 80x40 E D30 ESD

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Roller D30-63, grey similar to RAL 7042

Roller D30-63 ESD, black similar to RAL 9005

Roller D11-23, grey similar to RAL 7042

Roller D11-23 ESD, black similar to RAL 9005

Castor D30/2-23, grey similar to RAL 7042

Castor D30/2-23 ESD, black similar to RAL 9005

Axle D4x69

Delivery unit
1 pce.

Roller D46/D30-20, grey similar to RAL 7042

Roller D46/D30-20 ESD, black similar to RAL 9005

Braking Castor D30-23, grey similar to RAL 7042

Braking Castor Insert D32-50

Braking Roller D52-112 M6 z16

Fastening Ring D40/D30-10

Fastening Ring D40/D30-10 ESD

Roller Set 8 D30-30 ESD

Roller D30/D6-16 ESD

Spacer Bushing D17/D6-12

Roller Track 100 D4-20/33, grey similar to RAL 7042

Roller Track 100 D4-20/33 ESD, black similar to RAL 9005

Roller Track 100 D4-50, grey similar to RAL 7042

Roller Track 100 D4-50 ESD, black similar to RAL 9005

Roller Track 100 D4-12.5, grey similar to RAL 7042

Roller Track 100 D4-12.5 ESD, black similar to RAL 9005

Bearing Block D30 100 D5-33, grey similar to RAL 7042

Bearing Block D30 100 D5-33 ESD, black similar to RAL 9005

Conveyor Roller TR30, Bearing Flange D26.4/D5, grey similar to RAL 7042

Conveyor Roller TR30, Bearing Flange D27/D5, grey similar to RAL 7042

Conveyor Roller TR30, Bearing Flange D27/D5 ESD, black similar to RAL 9005

Roller Conveyor 6 80x40 Fastening Bracket D30

Roller Conveyor 6 80x40 Fastening Bracket D30 with Stop H43

Roller Conveyor 6 Al Fastening Bracket U D30

Roller Conveyor 6 Al Fastening Bracket I D30

Back Stop D4-23

Delivery unit
1 set

Back Stop D4-23 ESD

Back Stop D2.8-25

Delivery unit
1 set

Drawbar D25-610

Delivery unit
1 pce.

Drawbar D25-686

Delivery unit
1 set

Drawbar D25-686, Self-Lifting

Drawbar Stop 32

Delivery unit
1 set

Drawbar Locking Lever 38

Drawbar Coupling D25-30

Drawbar Coupling D25-74

Tool Balancer 1-2 kg, Synthetic Fibre Cable

Tool Balancer 2-3 kg, Synthetic Fibre Cable

Tool Balancer 10-14 kg, Synthetic Fibre Cable

Pivot Bearing Set D30-28.5 M8

Double Pivot Bearing Unit D30-28.5 M8

Slide Strip D30, red similar to RAL 3020

Delivery unit
1 pce., length 2000 mm

Slide Strip D30, yellow similar to RAL 1021

Slide Strip D30, green similar to RAL 6024

Delivery unit
1 pce., length 2000 mm

Slide Strip D30, blue similar to RAL 5017

Delivery unit
1 pce., length 2000 mm

Slide Strip D30, orange similar to RAL 2011

Bearing Block 8 80x80-50

Rotational Damper Set 8Nm 4kt10 M5-68 T1

Rotational Damper Set 8Nm 4kt10 5.5-68 T2

Fastening Bracket 6 30 D30

Fastening Bracket 6 30 D30 T1, natural

Downloads

Technical documentation (2 MB)