SystemMobiles U

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

SystemMobiles U

When it comes to moving heavy loads or a large number of workpieces, SystemMobile U is the perfect solution. External, vertical struts hold Shelves firmly in place and transfer forces directly to the stable castors. As a result, these sturdy, stable transport trolleys can be moved easily even when carrying heavy loads.  The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.

The stable frame design is also ideal for creating complete mobile work benches and other special solutions. The stability of SystemMobiles U can be further enhanced through the use of additional horizontal struts. Each level can carry a maximum of 40 kg. The recommended maximum total load is 200 kg.

The broad range of basic frames gives planners a great deal of freedom in selecting the optimum width, height and depth for their trolley. SystemMobiles U are also available in ESD-safe versions.
SystemMobile Configurator
Compare products

SystemMobile Frame U41M

SystemMobile Frame U61M

SystemMobile Frame U81M

SystemMobile Frame U41H

SystemMobile Frame U61H

SystemMobile Frame U81H

SystemMobile Frame U42M

SystemMobile Frame U62M

SystemMobile Frame U82M

SystemMobile Frame U42H

SystemMobile Frame U62H

SystemMobile Frame U82H