Installation Column accessories

Fitting Sockets and Switches to the item Installation Profiles couldn’t be easier or quicker. Simply plug the desired Mounting Box for one, two or three installation elements into the cable conduit opening, insert and connect up the relevant connection and clip the Face Plate into place. That’s all it takes to get sockets, network connections and other elements ready for use.
The item accessories range covers all typical application areas – protective contact sockets, couplings for CEE three-phase plug connectors, RJ45 network connections and switches.
Installation Unit K76 M45 2 HP with Mounting Rail accommodates safety devices such as automatic circuit-breakers and RCD protection switches. It is advisable to use Strain Relief Device, Mounting Box K76 to safeguard cables.
Note:
The open sections of the cable conduit are sealed with Cover Profile 76 Al (0.0.663.41). Locking Clips (0.0.663.42) ensure that the Cover Profile is earthed and held securely in place.
Earth Connection, Installation Column Profile should be installed to dissipate residual currents from cables and sockets.
Compare products

Mounting Box K76 1 Gang, grey

Mounting Box K76 M45 1 Gang, grey

Mounting Box K76 M45 2 Gang, grey

Mounting Box K76 M45 3 Gang, grey

Socket 33° M45 1 Gang, white, similar to RAL 9010

Socket 33° M45 1 Gang, black grey, similar to RAL 7021

Socket 33° M45 1 Gang, signal red similar to RAL 3001

Socket 33° M45 2 Gang, white, similar to RAL 9010

Socket 33° M45 2 Gang, black grey, similar to RAL 7021

Socket 33° M45 3 Gang, white, similar to RAL 9010

Socket 33° M45 3 Gang, black grey, similar to RAL 7021

Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010

Face Plate M45 1 Gang with Labelling Panel, black grey, similar to RAL 7021

Face Plate M45 2 Gang with Labelling Panel, white, similar to RAL 9010

Face Plate M45 2 Gang with Labelling Panel, black grey, similar to RAL 7021

Face Plate M45 3 Gang with Labelling Panel, white, similar to RAL 9010

Face Plate M45 3 Gang with Labelling Panel, black grey, similar to RAL 7021

ON/OFF Switch, 1-Pole M45 10A/250V, white, similar to RAL 9010

ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021

Keystone Module RJ45 Cat. 6A

Keystone Module Housing RJ45 M45, white, similar to RAL 9010

Keystone Module Housing RJ45 M45, black grey, similar to RAL 7021

Installation Unit M45 2 HP with Mounting Rail

CEE Socket K76 16A/400V

Strain Relief Device, Mounting Box K76, black

Earth Connection, Installation Column Profile, bright zinc-plated

Pneumatic Connecting Set 8 160x40 G1/2

Vent Coupling G1/2 ND 7.2

Threaded Nozzle G1/2 for Hose 9 mm

Cable Entry Protector K76 with Sealing Brush, black

Face Plate M45 1 Gang with Labelling Panel, Horizontal, white, similar to RAL 9010

Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021

Face Plate M45 2 Gang with Labelling Panel, Horizontal, white, similar to RAL 9010

Face Plate M45 2 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021

Face Plate M45 3 Gang with Labelling Panel, Horizontal, white, similar to RAL 9010

Face Plate M45 3 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021

Pneumatic Connecting Set 8 80x40 G1/2

Banjo Connector G1/2 for Hose 9 mm

Screw Plug with Shoulder G1/2

Sealing Plug D19

Delivery unit
1 set

Adapter M45 for Control Circuit Device, 22mm, black grey, similar to RAL 7021

Adapter M45 for Control Circuit Device, 22mm, white, similar to RAL 9010

Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021

Pushbutton, 22mm, red

Pushbutton, 22mm, green

Pushbutton, 22mm, white

Emergency Stop Button, Turn-Release, 22mm

Selector Switch 60°, 22mm

Mounting Clamp for Contact Blocks, 22mm

Contact Block, 1NO, 22mm

Contact Block, 1NC, 22mm

Table Top 25-900x450 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035

Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035

Table Top Support Set 8 420-45°

Label Insert 27x18

Delivery unit
1 pce.

Label Holder 22mm

Delivery unit
1 pce.

Downloads

Possible Combinations (497 KB)