Motors (with brake)

Motors SE feature a high rated speed of up to 9000 rpm and are suitable for all applications that require precision and dynamic operation. Robust and precise encoders ensure the system exhibits reliable positioning characteristics over long term use.
Thanks to colour-coded plug-in connectors and item Power and Data Cables, the Motor can be connected to its Controller quickly and reliably. The servomotors are available with (B in product name) and without a holding brake.
Compare products

Motor SE 40-035-3-90-R-B, white aluminium, similar to RAL 9006

Motor SE 60-150-3-60-R-B, white aluminium, similar to RAL 9006

Motor SE 40-035-3-90-AK-B, white aluminium, similar to RAL 9006

Motor SE 60-150-3-60-AK-B, white aluminium, similar to RAL 9006

Motor SE 80-350-5-55-AK-B, white aluminium, similar to RAL 9006