Castor D80 swivel with double-brake, stainless
1.0.001.09

Castor D80 swivel with double-brake, stainless

1.0.001.09

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/1000109
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Castor D80 swivel with double-brake, stainless
1.0.001.09

Attributes

Line
line 5
line 6
line 8
Property
stainless
Delivery unit
1 pce.
Weight
m = 375 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Load-carrying capacity = 90 kg/Rolle
Castor D80 swivel with double-brake, stainless
1.0.001.09

Details

Sheet-metal housing, stainless
Swivelling axis with ball bearing
Wheel axle with plain bearing
Dust shield
Tyres TPE, 85 Sh A, grey
Swivel Castors with corrosion-resistant housings and dust shields of stainless steel for constructing transport trolleys, mobile tables and cabinets etc.
Also suitable for use in clean-room environments.
The castors feature ease of movement and high load-bearing capacity. They are capable of withstanding the majority of adverse environmental conditions.
For areas where electronic components are present (EPA), the castors are also available with antistatic properties, with fully- conductive wheels and black tyring (may leave tracks). The discharge resistance of the anti-static version is 105Ω
The castors can be secured in the end faces of all Profile Lines by means of a thread in the core bore (counter boring and tapping may be required) or by using Base Plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Carrying capacity 90 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:

Downloads

Datasheet(245 KB)
ISO-clean room certificate(175 KB)
Castor D80 swivel with double-brake, stainless
1.0.001.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000