Holder for Cables and Hoses 8
0.0.196.65

Holder for Cables and Hoses 8

0.0.196.65

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/19665
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Holder for Cables and Hoses 8
0.0.196.65

Attributes

Line
line 8
Material
PA
Delivery unit
1 set
Weight
m = 10 g
ESD
ESD-safe = No
Holder for Cables and Hoses 8
0.0.196.65

Details

1 Holder for Cables and Hoses 8, black
1 O-ring 22x2, Si (MVQ/VMQ), 60 Shore A
1 Hexagon Socket Head Cap Screw DIN 912-M4x10, St, bright zinc-plated
Fastening element with two separate pockets for open routing of cables or hoses up to max. ⌀ 12 mm. Fastening is performed on profiles using Hexagon Socket Head Cap Screw DIN 912-M4 and T-Slot Nut 8 Zn or on panel elements etc.
The cable is held in place by the O-ring.
Holder for Cables and Hoses 8
0.0.196.65

Accessoires / Service

T-Slot Nut 8 Zn M4, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.373.58
Holder for Cables and Hoses 8
0.0.196.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27140710
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 7.1
27140702
eCl@ss 8.0
27140702
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097