Electronic-Box Lid 8 120x80, plain
0.0.259.61

Electronic-Box Lid 8 120x80, plain

0.0.259.61

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/25961
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Electronic-Box Lid 8 120x80, plain
0.0.259.61

Attributes

Line
line 5
line 8
Delivery unit
1 pce.
Weight
m = 59 g
ESD
ESD-safe = No
Electronic-Box Lid 8 120x80, plain
0.0.259.61

Details

PA-GF, black
Seal
Protection: IP 65, EN 60529 in connection with Electronic-Box Profile 8 120x80
4 Self-Tapping Screws DIN 7981-4.2x13, St, bright zinc-plated
Electronic-Box Lids 8 120x80 are provided with an all-round silicon seal and have a bore grid on the inside.
Knockouts are provided for cable glands.
Electronic-Box Lid 8 120x80, plain
0.0.259.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400709
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097