Mounting Aid for Shaft D6/D14/D25, black
0.0.265.38

Mounting Aid for Shaft D6/D14/D25, black

0.0.265.38

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/26538
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Mounting Aid for Shaft D6/D14/D25, black
0.0.265.38

Attributes

Line
line 5
line 6
line 8
Material
St
Property
black
Delivery unit
1 pce.
Weight
m = 270 g
ESD
ESD-safe = No
Mounting Aid for Shaft D6/D14/D25, black
0.0.265.38

Details

For press-fitting guiding shafts into Shaft-Clamp Profiles 5 D6, 8 D6, 8 D10, 8 D14 and 8 D25 using a suitable round steel bar as a lever.
Mounting Aid for Shaft D6/D14/D25, black
0.0.265.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21049090
eCl@ss 4.0
21043074
eCl@ss 4.1
21043074
eCl@ss 5.0
21043090
eCl@ss 5.1
21043090
eCl@ss 6.0.1
21019090
eCl@ss 7.1
21019190
eCl@ss 8.0
21019190
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
customs tariff number
82055980