Proximity Switch M8, Plug Connection
0.3.001.24

Proximity Switch M8, Plug Connection

0.3.001.24

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/300124
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Proximity Switch M8, Plug Connection
0.3.001.24

Attributes

Line
line 8
Material
St, stainless
Delivery unit
1 pce.
Weight
m = 16 g
ESD
ESD-safe = No
Proximity Switch M8, Plug Connection
0.3.001.24

Details

Inductive Proximity Switch, positive switching,
suitable for installation in thread M8x1
Voltage = 10...30 V DC
Max. switching current = 200 mA
Sensing range = 1.5 mm
LED control display
The Proximity-Switch Fastening Set is used to position and attach inductive Proximity Switches M8 on the Timing-Belt Reverse Units.
Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams do not run through the Timing-Belt Reverse Units.
Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams run through the Timing-Belt Reverse Units.
Particularly suitable when used with the drive end Timing Belt Reverse Unit for simplifying cable routing between the drive unit, Proximity Switch and motor control unit.
Proximity Switch M8, Plug Connection
0.3.001.24

Accessoires / Service

Proximity-Switch Cam 8, black
Delivery unit
1 pce.
Article-No.
0.0.337.15
Proximity-Switch Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.337.31
Proximity-Switch Connecting Cable
Delivery unit
1 pce.
Article-No.
0.3.001.25

Downloads

Assembly instruction(700 KB)

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Proximity Switch M8, Plug Connection
0.3.001.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
customs tariff number
85365080