Proximity-Switch Cam 8, black
0.0.337.15

Proximity-Switch Cam 8, black

0.0.337.15

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/33715
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Proximity-Switch Cam 8, black
0.0.337.15

Attributes

Line
line 8
Material
St
Property
black
Delivery unit
1 pce.
Weight
m = 0.2 g
ESD
ESD-safe = No
Proximity-Switch Cam 8, black
0.0.337.15

Details

Proximity Switch M8 is a versatile device for limiting the terminal position or for reference on Linear Units with timing-belt drives. It is available with a permanent or plug-in connecting cable.
The Proximity-Switch Cam is used to mark the terminal position and/or the reference point of the unit on the Timing Belt.
Proximity-Switch Cam 8 is pressed into the flat side of the Timing Belt at the required positions.
Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams run through the Timing-Belt Reverse Units.
Particularly suitable when used with the drive end Timing Belt Reverse Unit for simplifying cable routing between the drive unit, Proximity Switch and motor control unit.
Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams do not run through the Timing-Belt Reverse Units.
Proximity-Switch Cam 8, black
0.0.337.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
customs tariff number
73269098