Double-Bearing Unit 8 D25 c
0.0.350.19

Double-Bearing Unit 8 D25 c

0.0.350.19

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/35019
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Double-Bearing Unit 8 D25 c
0.0.350.19

Attributes

Line
line 8
Material
Al, anodized, natural
Delivery unit
1 pce.
Weight
m = 5.2 kg
ESD
ESD-safe = No
Torque, locknut
Mlocknut = 100 Nm
Torque, locking screw
Mlocking screw = 10 Nm
Load Factor, dynamic
C = 50000 N
Load Factor, static
C0 = 30600 N
Double-Bearing Unit 8 D25 c
0.0.350.19

Details

2 Bolts 8 D25 c
2 Rollers D25
8 Button-Head Screws ISO 7380-M8x16, St, bright zinc-pl.
8 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Notes on Use and Installation
Bearing Units are used in conjunction with a carriage plate for constructing the sliding carriages.
Bearing Units e (eccentric) and c (centric) differ in the geometry of the bolts.
The eccentric bolts can be adjusted subsequently so as to ensure that the guide unit is free from play. Bearing Units should therefore always be used in pairs in both centric and eccentric versions.
The Bearing Units must always be equipped with End Cap and Lubricating Systems in order to prevent premature wear.
The Bearing Units are provided with bores which can be used as fastening and fixing bores when making connections.
a = dowel DIN 7979-6x32
If the Bearing Units are to be mounted offset 90°, the fastening and fixing bores must be located in accordance with the specified dimensions or in the dark-grey areas.
The Bearing Units include comprehensive mounting information. Please follow the mounting sequence set out there.
The appropriate Pin Spanners are available (Comprehensive Catalogue, Section 9 Auxiliary Elements) for fastening Bolts 8 D25 c and 8 D25 e with locking rings.
Double-Bearing Unit 8 D25 c
0.0.350.19

Accessoires / Service

End Cap and Lubricating System 8 D25, black
Delivery unit
1 set
Article-No.
0.0.350.13
End Cap and Lubricating System 8 D25, grey
Delivery unit
1 set
Article-No.
0.0.630.18

Downloads

Assembly instruction(410 KB)
Technical documentation(1 MB)

Applications

Robust, low-maintenance positioning system - Article EX-01005

This robust, low-maintenance, two-axis positioning system is easily fixed in place as and when required.

More information
PDF CAD Parts list

Applications

Linear slide with timing-belt drive - Article EX-01019

Reliable process automation technology from item.

More information
PDF CAD Parts list

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Double-Bearing Unit 8 D25 c
0.0.350.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000