T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated
0.0.003.66

T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated

0.0.003.66

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/366
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated
0.0.003.66

Attributes

Line
line 12
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 53.8 g
ESD
ESD-safe = Yes
Thread
M8
Torque
M = 34 Nm
Force perm.
Fper. = 6000 N
T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated
0.0.003.66

Details

T-Slot Nuts St, heavy-duty, can be used for very heavy-duty fastening applications.
Since their cross-section is adapted to the groove shape, tensile forces are guided into the aluminium profile.
They also have more supporting threads than the turn-to-insert T-Slot Nuts and thus allow greater screw tightening torques.
T-Slot Nuts St, heavy-duty are inserted into the profile groove in the end face where they are secured in position by means of a thrust piece.
item T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated is a universal fastening element with an M8 thread.
This heavy-duty bright zinc-plated steel T-Slot Nut is wider than a standard T-Slot Nut. It is slid into the Line 12 profile groove at the end face and held in position by a spring-mounted thrust piece.
T-Slot Nuts with different features but the same thread size are available for this line.

Note: When selecting the appropriate variant, you should bear in mind the load-carrying capacity of the entire system comprising T-Slot Nut, groove flank and screw.
T-Slot Nuts with anti-torsion device have a raised section in the middle that extends into the groove opening. As a result, these T-Slot Nuts automatically position themselves along the groove.

Downloads

ESD Product Qualification(335 KB)
T-Slot Nut 12 St M8, heavy-duty, bright zinc-plated
0.0.003.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
eCl@ss 8.0
23110890
UNSPSC 7.0
31161708
UNSPSC 9.0
31161708
customs tariff number
73181900