Timing-Belt Reverse Unit 8 80 R25 VK14
0.0.366.02

Timing-Belt Reverse Unit 8 80 R25 VK14

0.0.366.02

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/36602
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Timing-Belt Reverse Unit 8 80 R25 VK14
0.0.366.02

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 3.3 kg
ESD
ESD-safe = No
Torque max.
Mmax. = 28 Nm
Timing-Belt Reverse Unit 8 80 R25 VK14
0.0.366.02

Details

Timing-Belt Reverse Unit, die-cast zinc, black
Ball-bearing timing pulley with multi-spline hub, hub geometry VK14 for Multi-Spline Shaft VK14 DIN ISO 14 - 6x11x14, hub depth 29 mm
One revolution corresponds to 280 mm, effective radius rw = 44.6 mm
Frict. moment with 1‰ pre-tensioning of the Timing Belt:
(Emergence dim. 40) MR = 1.05 Nm
(Emergence dim. 80) MR = 0.55 Nm
Max. load: MD = 28 Nm
Timing Belt length in the Timing-Belt Reverse Unit for
90° reversal: 190 mm
180° reversal (emergence dim. 40): 360 mm
180° reversal (emergence dim. 80): 340 mm
2 Universal Fasteners 8
2 Button-Head Screws ISO 7380-M8x30, St, bright zinc-pl.
Special T-Slot Nut M8, cast steel
Pitch p = 10 mm     Number of teeth z = 28
Notes on Use and Installation
Timing-Belt Reverse Unit 8 80 R25 is suitable for reversing and driving Timing Belt R25 T10 for linear units of Profile 8.
The emergence dimension of the Timing Belt is 80 mm or 40 mm.
The housing of the Timing-Belt Reverse Unit has been prepared for attaching Adapter Plates and Coupling Housings D80 and for accommodating Centring Piece D60-D60 (Section 8.3 Accessories for Mechanical Drive Elements).
Timing-Belt Reverse Unit 8 80 R25 mounted at a profile height of 40 mm in the groove of Profile 8 using Universal Fastener 8 and special T-Slot Nut or at a profile height of 80 mm by splitting the special T-Slot Nut at the specified break point.
The variation in the emergence dimensions from 80 mm to 40 mm is achieved by rerouting the Timing Belt internally. The Timing Belt is routed with its smooth reverse side over the reversing pulleys.
The allowable driving torque of Timing-Belt Reverse Units 8 80 R25 is limited to MD = 40 Nm when the loaded belt runs through the reversing pulleys.
In this case, a Timing-Belt Reverse Unit 8 40 R25 can be used as a second reverse unit.
To protect the Timing Belt against damage, the profiles must be rounded at the joint to the Timing-Belt Reverse Unit.
Timing-Belt Reverse Unit 8 80 R25 VK14
0.0.366.02

Accessoires / Service

Timing-Belt Counter-Reverse Unit 8 R25
Delivery unit
1 pce.
Article-No.
0.0.362.00
Centring Piece D60-D50, black
Delivery unit
1 pce.
Article-No.
0.0.379.18
Timing Belt R25 T10, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.337.10

Downloads

Assembly instruction(515 KB)

Applications

Linear slide with timing-belt drive - Article EX-01019

Reliable process automation technology from item.

More information
PDF CAD Parts list

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Timing-Belt Reverse Unit 8 80 R25 VK14
0.0.366.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090