Clamp Profile 8 32x18, natural
0.0.373.67

Clamp Profile 8 32x18, natural

0.0.373.67

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/37367
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Clamp Profile 8 32x18, natural
0.0.373.67

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.67 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 2.49 cm2
Moment of Inertia, x-axis
Ix = 1.88 cm4
Moment of Inertia, y-axis
Iy = 1.10 cm4
Moment of Inertia, torsional
It = 0.23 cm4
Resistance Moment, x-axis
Wx = 1.16 cm3
Resistance Moment, y-axis
Wy = 1.23 cm3
Clamp Profile 8 32x18, natural
0.0.373.67

Details

Particularly suitable for constructing light guards and enclosures, sliding doors and other panelling structures.
The panel element is secured in the groove by a Clamp Spring.
Clamp Profile 8 32x18:
The panel element is held in a special groove of the profile with the help of Clamping Springs.
This increases the resistance against the enclosed panel being pressed out. This resistance depends on the number of Clamping Springs used.
Instead of Clamping Spring 8, a Lip Seal 8 can also be used for securing inherently stable panel elements.
Clamp-Profile Fastening Set 8 32x18 ensures a correctly positioned corner connection for the profiles.
Clamp-Profile Fastening Set 8 32x18 ensures a correctly positioned corner connection for the profiles.
The number of Clamping Springs required depends on the load, the inherent stability and the size of the panel element.
10 mm thick panel elements can be fitted into the groove without using Clamping Springs.
Folding-Door Hinge Al for Clamp Profile 8 32x18 is used to link together separate segments to create space-saving folding doors. Thanks to the Hinges, the moving elements fold up in a concertina formation.
Clamp Profile 8 32x18, natural
0.0.373.67

Accessoires / Service

Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.666.92
Hinge 8 Al for Clamp Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.665.14
Hinge Leaf Profile V 8 z 18 light, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.662.40
Hinge Al light, Pin Set D6
Delivery unit
1 set
Article-No.
0.0.621.16
Sliding-Door Guide Profile 8 40x10, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.495.13
Roller for Corner-Fastener 8 32x18
Delivery unit
1 set
Article-No.
0.0.494.74
Corner-Fastening Set Clamp-Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.494.73
Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Clamping Spring 8, stainless
Delivery unit
1 pce.
Article-No.
0.0.406.21
Clamp-Profile Fastening Set 8 32x18
Delivery unit
1 set
Article-No.
0.0.404.09
Sliding-Door Guide Set 8/8
Delivery unit
1 set
Article-No.
0.0.404.87
Cap 8 32x18, black
Delivery unit
1 pce.
Article-No.
0.0.388.87
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Profile Machining, Groove-Side Hole, 8, D7
Delivery unit
1 pce.
Article-No.
0.0.026.96
Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96

Downloads

Assembly instruction(3 MB)

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Clamp Profile 8 32x18, natural
0.0.373.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
76042100