Direct-Fastening Set 8, bright zinc-plated
0.0.388.63

Direct-Fastening Set 8, bright zinc-plated

0.0.388.63

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/38863
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Direct-Fastening Set 8, bright zinc-plated
0.0.388.63

Attributes

Line
line 8
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 37 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 5.5 Nm
Direct-Fastening Set 8, bright zinc-plated
0.0.388.63

Details

Fastener, cast steel
Countersunk Screw DIN 7991-M6x20, St
Hexagon Socket Head Cap Screw DIN 7984-M6x14, St
Spacer sleeve, POM, black
T-Slot Nut 8 St M6
Power-lock connection (without machining) of two Profiles 8 that touch along their outer faces. The profiles can also run in parallel over a certain distance.
Both profiles can be moved in the direction of the groove.
The Direct-Fastening Set is particularly suitable for connecting the profiles of ball-bush block guides with other profiles, so that the profiles can be moved and no machining is required.
Note: Where anodized surfaces are to be fitted together, we recommend greasing the contact points. This minimises the level of noise generated.
Installation note:
Loosen the Cap Screw to maximise the adjustment range of the wedge and gently tighten the Countersunk Screw.
Push the profiles together and tension the Direct-Fastening Set by tightening the Cap Screw.
Direct-Fastening Set 8, bright zinc-plated
0.0.388.63

Tools

L-Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.74

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(332 KB)
Direct-Fastening Set 8, bright zinc-plated
0.0.388.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200