Automatic-Fastening Set 8 Cap, black similar to RAL 9005
0.0.388.66

Automatic-Fastening Set 8 Cap, black similar to RAL 9005

0.0.388.66

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/38866
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Automatic-Fastening Set 8 Cap, black similar to RAL 9005
0.0.388.66

Attributes

Line
line 8
Material
PA-GF
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 0.75 g
ESD
ESD-safe = No
Automatic-Fastening Set 8 Cap, black similar to RAL 9005
0.0.388.66

Details

Applications

Article EX-01015

More information
PDF CAD Parts list
Automatic-Fastening Set 8 Cap, black similar to RAL 9005
0.0.388.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39174000