Sliding-Door Guide Set 8/8
0.0.404.87

Sliding-Door Guide Set 8/8

0.0.404.87

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/40487
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sliding-Door Guide Set 8/8
0.0.404.87

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 49 g
ESD
ESD-safe = No
Force max
Fmax. = 100 N
Sliding-Door Guide Set 8/8
0.0.404.87

Details

4 slide pieces (2x right, 2x left), POM, black
Spring bolt, St, bright zinc-plated
Spring, St, stainless
For the construction of sliding doors in conjunction with Clamp Profile 8 32x18.
One Sliding-Door Guide Set 8/8 is required for each sliding door. Fastening is by means of a spring bolt locking into the ⌀ 7 mm mounting bore of Clamp-Profile Fastening Set 8 32x18.
Should fastening elements in the guide groove cause obstruction, the slide piece can be fixed at an alternative position by drilling an additional ⌀ 7 mm hole in the door profile.
There can be either 1 or 2 sliding doors in a single Profile 8 groove.
The slide pieces function as stops or catches for the second door at the terminal position.
There can be either 1 or 2 sliding doors in a single Profile 8 groove.
The slide pieces function as stops or catches for the second door at the terminal position.
Sliding-Door Guide Set 8/8
0.0.404.87

Accessoires / Service

Sliding-Door Pin Lock
Delivery unit
1 set
Article-No.
0.0.474.59
Sliding-Door Guide Set 8/8
0.0.404.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097