Pneumatic Connecting Plate 8 80x40 G1/2, black
0.0.406.34

Pneumatic Connecting Plate 8 80x40 G1/2, black

0.0.406.34

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/40634
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Pneumatic Connecting Plate 8 80x40 G1/2, black
0.0.406.34

Attributes

Line
line 8
Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 230 g
ESD
ESD-safe = No
Pneumatic Connecting Plate 8 80x40 G1/2, black
0.0.406.34

Details

Pneumatic Connecting Plates are employed for connecting compressed-air supply systems or compressed-air consumers to Profiles 8 80x40 and 80x80. The Connecting Plate is attached by means of Button-Head Screws ISO 7380-M8x20 (M = 25 Nm) fitted into the core bores in the end faces of the profile.
Pneumatic Universal-Fastening Sets are employed for connecting profiles used as compressed-air conduits.
Pneumatic Connecting Plate 8 80x40 G1/2, black
0.0.406.34

Accessoires / Service

Seal 8 80x40, orange
Delivery unit
1 pce.
Article-No.
0.0.420.80
Pneumatic Connecting Plate 8 80x40 G1/2, black
0.0.406.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
79070000