Ball-Headed Key 4 A/F
0.0.406.60

Ball-Headed Key 4 A/F

0.0.406.60

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/40660
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ball-Headed Key 4 A/F
0.0.406.60

Attributes

Delivery unit
1 pce.
Weight
m = 57 g
ESD
ESD-safe = No
Width across flats
s = 4 A/F
Ball-Headed Key 4 A/F
0.0.406.60

Details

Wrench, chrome vanadium steel, matt chrome-plated
Plastic grip, TPE
Ball-Headed Keys are particularly suitable for initial tightening and for screws which are difficult to reach (tightening angles up to 25°).
Keys with T-Handle and L-Keys are suitable for the maximum tightening torques of the various screws.
L-Keys are particularly suitable for tightening the screws of Universal Connections.
A special L-Key 5 A/F N is used for the Automatic-Fastening Sets 8 N.
The wrenches are made of high-grade chrome-vanadium steel, matt-chrome plated. The ergonomic plastic handles have an elastic coating of TPE.
Ball-Headed Key 4 A/F
0.0.406.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040409
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
eCl@ss 7.1
21040409
eCl@ss 8.0
21040409
UNSPSC 7.0
27111710
UNSPSC 9.0
27111710
customs tariff number
82054000