Centring Piece D50-D50, black
0.0.408.12

Centring Piece D50-D50, black

0.0.408.12

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/40812
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Centring Piece D50-D50, black
0.0.408.12

Attributes

Line
line 8
Material
St
Property
black
Delivery unit
1 pce.
Weight
m = 21 g
ESD
ESD-safe = No
Centring Piece D50-D50, black
0.0.408.12

Details

Centring Pieces for locating mechanical drive elements in the corresponding centring bores of the Adapter Plates, Coupling Adapter Plates etc.
Examples:
>Centring Piece D50-D50
Adapter Plate 80x80 ->Bevel Gearbox or Ball Screw Unit
>Centring Piece D60-D60
Adapter Plate 120x80 ->Timing-Belt Reverse Unit 8 80 R25 or Timing-Belt Reverse Unit 8 80 R50 II and 12 80 R75
>Centring Piece D50-D22
Bevel Gearbox ->Timing-Belt Reverse Unit 8 40 R25
or
Coupling Housing 8 D55 ->Timing-Belt Reverse Unit 8 40 R25
>Centring Piece D60-D50
Adapter Plate 120x80 ->Bevel Gearbox or Ball Screw Unit
Centring Piece D50-D50, black
0.0.408.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
15060201
eCl@ss 4.0
22041424
eCl@ss 4.1
23039801
eCl@ss 5.0
23039801
eCl@ss 5.1
23039801
eCl@ss 6.0.1
23309205
eCl@ss 7.1
15060201
eCl@ss 8.0
15060201
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
73269098