Bevel Gearbox WG 180°
0.0.408.20

Bevel Gearbox WG 180°

0.0.408.20

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/40820
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Bevel Gearbox WG 180°
0.0.408.20

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 2.65 kg
ESD
ESD-safe = No
Torque max.
Mmax. = 28 Nm
Torque, rated
Mnom. = 10 Nm
Speed max.
nmax. = 1000 min-1
Speed, rated
nnom. = 400 min-1
Power, max
Pmax. = 1.173 kW
Power, rated
Pnom. = 0.419 kW
Efficiency
η = 90 %
Bevel Gearbox WG 180°
0.0.408.20

Details

Box, box lid and Bearing Blocks, Al, anodized, black
Straight-toothed ball-bearing bevel gear pairs, made of high strength steel with minimal backlash and wear-resistant surface
Prelubricated, maintenance-free
Gear ratio i = 1 : 1
Nominal torque Mnom = 10 Nm
Nominal speed nnom = 400 min-1
Nominal power Pnom = 0.419 kW
Torque Mmax. = 28 Nm
Speed nmax. = 1000 min-1
Power Pmax. = 1.173 kW
Service life L = 10,000 h
Play angle amax. = 20 ’
The diagram is used for calculating the permissible torques M and speeds n of the Bevel Gearboxes. For loads in the continuous rated zone, continuous operation is permissible.
In the intermittent rated zone, operating times must be reduced accordingly.
The Bevel Gearboxes with special kinematics and the ability to combine several Bevel Gearboxes allows flexible positioning of drives and linear units.
The geometry for connecting multi-spline hub to Multi-Spline Shaft or solid shaft ⌀ 30 mm can be changed by using Connecting Shaft U-WG or the Adapter Shaft.
Bevel Gearbox WG 180°
0.0.408.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23320101
eCl@ss 4.0
36400101
eCl@ss 4.1
36400101
eCl@ss 5.0
23320101
eCl@ss 5.1
23320101
eCl@ss 6.0.1
23320101
eCl@ss 7.1
23320101
eCl@ss 8.0
23320101
UNSPSC 7.0
31171708
UNSPSC 9.0
31171708
customs tariff number
84834023