Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Timing-Belt Reverse Unit 5 40 R10 with Bore

0.0.410.06

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41006
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Application
  • Classification
Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Attributes

Line
line 5
Delivery unit
1 set
Weight
m = 277 g
ESD
ESD-safe = No
Torque max.
Mmax. = 4 Nm
Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Details

Timing-Belt Reverse Unit, die-cast aluminium, black
Ball-bearing timing pulley with bore ø 8H7, reborable up to max. ø 15 mm
Hub depth 18 mm
One revolution corresponds to 140 mm, effective radius rw = 22.3 mm,
Frictional moment with 1‰ pre-tensioning of the Timing Belt: MR = 0.05 Nm
Max. load: MD = 3.3 Nm
Timing Belt length in the Timing-Belt Reverse Unit for
90° reversal: 110 mm
180° reversal (outer dimension 80): 135 mm
180° reversal (outer dimension 64): 150 mm
2 Universal-Fastening Sets 5, die-cast zinc, bright zinc-pl.
Pitch p = 5 mm    Number of teeth z = 28
Notes on Use and Installation
To protect the Timing Belt against damage, the profiles must be rounded at the joint to the Timing-Belt Reverse Unit.
Mounting at a height of 40 mm in the groove of Profile 5 with Universal-Fastening Set 5.
Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Accessoires / Service

Centring Piece D50-D22, black
Delivery unit
1 pce.
Article-No.
0.0.379.17
Timing Belt R10 T5, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.400.04
Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Tools

Key Insert 3 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.51
Ratchet Wrench 1/4″
Delivery unit
1 pce.
Article-No.
0.0.654.69
Drilling Jig 5
Delivery unit
1 pce.
Article-No.
0.0.370.19
Step Drill, Universal Connection 5
Delivery unit
1 pce.
Article-No.
0.0.370.35

Downloads

Assembly instruction(643 KB)

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Timing-Belt Reverse Unit 5 40 R10 with Bore
0.0.410.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090