Conduit Cap 160x160, black
0.0.411.36

Conduit Cap 160x160, black

0.0.411.36

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41136
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Conduit Cap 160x160, black
0.0.411.36

Attributes

Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 115 g
ESD
ESD-safe = No
Conduit Cap 160x160, black
0.0.411.36

Details

a = 160 mm  b = 160 mm  c = 4 mm
Conduit Cap 160x160, black
0.0.411.36

Accessoires / Service

Self-Tapping Screw DIN 7981 St 4.2x9.5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.13
Conduit Cap 160x160, black
0.0.411.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400709
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090