Captive Nut M6, bright zinc-plated
0.0.411.63

Captive Nut M6, bright zinc-plated

0.0.411.63

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41163
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Captive Nut M6, bright zinc-plated
0.0.411.63

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 5 g
ESD
ESD-safe = Yes
Thread
M6
Captive Nut M6, bright zinc-plated
0.0.411.63

Details

Cage and square nut
Universal usage for installation in Rebate Profile 8 Al 19″.
The Captive Nuts can be installed by snapping the latch springs into the corresponding recess.
The recesses can be either:
- Square - with anti-torsion feature
Captive Nut M6, bright zinc-plated
0.0.411.63

Accessoires / Service

Rebate Profile 8 Al 19″, natural
Delivery unit
1 pce., length 2048 mm
Article-No.
0.0.398.19

Downloads

ESD Product Qualification(336 KB)
Captive Nut M6, bright zinc-plated
0.0.411.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110790
eCl@ss 4.0
23110902
eCl@ss 4.1
23110902
eCl@ss 5.0
23110902
eCl@ss 5.1
23110902
eCl@ss 6.0.1
23110902
eCl@ss 7.1
23110902
eCl@ss 8.0
23110902
UNSPSC 7.0
31161706
UNSPSC 9.0
31161706
customs tariff number
73181692