Parabolic Buffer M10 D50x58, black
0.0.416.41

Parabolic Buffer M10 D50x58, black

0.0.416.41

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41641
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Parabolic Buffer M10 D50x58, black
0.0.416.41

Attributes

Material
NBR
Property
black
Delivery unit
1 pce.
Weight
m = 103 g
ESD
ESD-safe = No
Force max
Fmax. = 1057 N
Thread
M10
Hardness
55 Sh A
Parabolic Buffer M10 D50x58, black
0.0.416.41

Details

Hardness 55 Sh A
Steel insert, St
a = M10  b = ø 50 mm
c = 58 mm
Rubber-metal elements for absorbing impacts. Resistant to oil, water, sea water and road salt solutions. Partially resistant to soap solutions, vegetable fats and animal fats. It can also be used as a simple, damping foot.
Parabolic Buffer with approximately exponential force profile.

Applications

Work bench interlinking with return - Article EX-01046

For the straightforward interlinking of working processes with a rapid flow of materials.

More information
PDF CAD Parts list
Parabolic Buffer M10 D50x58, black
0.0.416.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21130604
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23270290
eCl@ss 8.0
23270290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
40169991