Polycarbonate Protective Panel
0.0.417.43

Polycarbonate Protective Panel

0.0.417.43

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41743
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Polycarbonate Protective Panel
0.0.417.43

Attributes

Delivery unit
1 set
Weight
m = 195 g
ESD
ESD-safe = No
Polycarbonate Protective Panel
0.0.417.43

Details

PC, transparent
incl. socket sealing cap
The Light Fitting can be sealed against dust (IP 40) by means of the Protective Panel. This panel also protects the Light Fitting against soiling and damage. The open socket must be sealed with a cap.
Polycarbonate Protective Panel
0.0.417.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
39206100