Extension Cable, Socket / Plug, black
0.0.417.52

Extension Cable, Socket / Plug, black

0.0.417.52

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41752
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Extension Cable, Socket / Plug, black
0.0.417.52

Attributes

Property
black
Delivery unit
1 pce.
Weight
m = 234 g
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Extension Cable, Socket / Plug, black
0.0.417.52

Details

Cable length 2 m (1.5 mm2)
The Connecting Cable is used to connect the power supply to an earthed plug.
The socket can be used to power the Light Fitting from any line network which is in place. The wires are held securely in the socket by means of a spring-force connection.
If several Light Fittings are connected end-to-end, the power is fed from one Light Fitting to another by means of the Adapter. The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.
If several Light Fittings positioned separately are connected in series and share a common power supply, the Light Fittings are interconnected using the Extension Cable which is available prefitted with appropriate connectors in a standard length of 2 m, or alternatively a customised version may be made using a plug and socket.
Extension Cable, Socket / Plug, black
0.0.417.52

Accessoires / Service

Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Extension Cable, Socket / Plug, black
0.0.417.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060402
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85369010