Fastening Set for Handle Al 200
0.0.418.82

Fastening Set for Handle Al 200

0.0.418.82

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41882
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Fastening Set for Handle Al 200
0.0.418.82

Attributes

Delivery unit
1 set
Weight
m = 130 g
ESD
ESD-safe = No
Thread
M8
Fastening Set for Handle Al 200
0.0.418.82

Details

2 connection elements 200, die-cast zinc, black
2 Countersunk Screws DIN 7991-M8x18, St, black
Handles Al can be secured from the rear (concealed). They can also be fitted from the front when used with the Fastening Sets.
Fastening Set for Handle Al 200
0.0.418.82

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
73269098