Profile Machining, End-Face Thread, M6x16
0.0.419.15

Profile Machining, End-Face Thread, M6x16

0.0.419.15

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/41915
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Profile Machining, End-Face Thread, M6x16
0.0.419.15

Attributes

Line
line 6
Delivery unit
1 pce.
ESD
ESD-safe = No
Thread
M6
Thread, Length
b = 15 mm
Profile Machining, End-Face Thread, M6x16
0.0.419.15

Details

(Thread for Standard Connection 6)
Profile processing for Standard or Universal Connections. The position of the bores and threads must be specified when ordering.
Profile Machining, End-Face Thread, M6x16
0.0.419.15

Tools

Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Profile Machining, End-Face Thread, M6x16
0.0.419.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
25090703
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 5.1
25090703
eCl@ss 6.0.1
25090703
eCl@ss 7.1
25090703
eCl@ss 8.0
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
customs tariff number
76042100