Profile Bar 5 St, stainless
0.0.425.18

Profile Bar 5 St, stainless

0.0.425.18

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/42518
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 500 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Profile Bar 5 St, stainless
0.0.425.18

Attributes

Line
line 5
Material
St
Property
stainless
Delivery unit
1 pce., length 500 mm
Weight
m = 89 g
ESD
ESD-safe = Yes
Profile Bar 5 St, stainless
0.0.425.18

Details

Threaded bore max. M5
The ability to customise the Profile Bars and Groove Profiles mean that fastening elements can be produced which are geared to the needs of specific applications.
Profile Bars St are swivelled into the profile groove.
 

Downloads

ESD Product Qualification(320 KB)
Profile Bar 5 St, stainless
0.0.425.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060290
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
eCl@ss 6.0.1
23360290
eCl@ss 7.1
35010190
eCl@ss 8.0
35010190
UNSPSC 7.0
30102304
UNSPSC 9.0
30102304
customs tariff number
72224050