Timing-Belt Reverse Unit 8 80 R50 II VK32
0.0.426.19

Timing-Belt Reverse Unit 8 80 R50 II VK32

0.0.426.19

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/42619
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Timing-Belt Reverse Unit 8 80 R50 II VK32
0.0.426.19

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 3.9 kg
ESD
ESD-safe = No
Torque max.
Mmax. = 100 Nm
Timing-Belt Reverse Unit 8 80 R50 II VK32
0.0.426.19

Details

Timing-Belt Reverse Unit, Al, black
Ball-bearing timing pulley with multi-spline hub, Hub geometry VK32 for Multi-Spline Shaft VK32 DIN ISO 14 - 6x26x32, hub depth 75 mm
One revolution corresponds to 280 mm, effective radius rw = 44.6 mm
Frictional moment with 1‰ pre-tensioning of the Timing Belt: MR = 1.05 Nm
Max. load: MD = 92 Nm
Timing Belt length in the Timing-Belt Reverse Unit for
90° reversal: 220 mm
180° reversal: 300 mm
Pitch p = 10 mm     Number of teeth z = 28
Timing-Belt Reverse Unit 8 80 R50 II is a particularly compact Timing-Belt Reverse Unit for driving Timing Belt R50 T10. It is fastened to the core bores of Profiles 8 (cross-sections of 80x80 mm and above).
The timing pulley of Timing-Belt Reverse Unit 8 80 R50 II VK32 features a multi-spline hub for accommodating Multi-Spline Shaft VK32.
The housing allows connection of coupling D80 VK32.
The hub of the version with the bore can be machined to a maximum diameter of ⌀ 36 mm or diameter ⌀ 30 mm with key.
Connection of Timing-Belt Reverse Unit 8 80 R50 II based on a profile height of 120 mm (return of the Timing Belt in the profile cavity) or a profile height of 80 mm with Standard-Fastening Sets 8. To do this, the Timing-Belt Reverse Unit is partially dismantled, secured to the profile and then refitted.
The emergence dimension of the Timing Belt is 80 mm.
90° reversal of Timing Belt R50 T10.
The opening for the Timing Belt is marked out on the inside and must be removed from the cap.
If for design reasons the Timing-Belt Reverse Unit is fitted without a cap, the length of the Timing Belt in the Reverse Unit reduces by 10 mm.
To protect the Timing Belt against damage, the profiles must be rounded at the joint to the Timing-Belt Reverse Unit.
Timing-Belt Reverse Unit 8 80 R50 II VK32
0.0.426.19

Accessoires / Service

Timing-Belt Counter-Reverse Unit 8 80 R50
Delivery unit
1 pce.
Article-No.
0.0.362.07
Connecting Plate 160x160 U80R50, black
Delivery unit
1 pce.
Article-No.
0.0.480.71
Timing Belt R50 T10, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.426.03

Downloads

Assembly instruction(906 KB)

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list

Applications

Laser welding head - Article EX-01081

This high-precision linear solution can guide a laser welding head to exactly where it is needed. The heavy-duty linear guide system PS 4-25 with timing-belt drive controls movement along the X axis. Ball Screw Unit KGT controls movement along the Z axis.

More information
PDF CAD Parts list Drawing
Timing-Belt Reverse Unit 8 80 R50 II VK32
0.0.426.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090