Timing-Belt Tensioner Holder 8 R25
0.0.426.33

Timing-Belt Tensioner Holder 8 R25

0.0.426.33

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/42633
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Timing-Belt Tensioner Holder 8 R25
0.0.426.33

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 160 g
ESD
ESD-safe = No
Timing-Belt Tensioner Holder 8 R25
0.0.426.33

Details

Holder, Al, anodized, natural
Countersunk Screw DIN 7991-M6x40, St, bright zinc-plated
3 adapter washers DIN 988, St, stainless
The Timing-Belt Tensioner Holder is used for driven linear axes with fixed Timing Belt. The holder counteracts the tendency of the timing-belt tensioner to lift up off the profile to which it is screwed by means of the fixing block.
The holder improves the running of the timing belt drive, particularly when operating at maximum load. The drive vibrates less and is more rigid. In reinforcing against the bending moment, the holder also reduces the load on the tensioning screws of the timing-belt tensioner.
The Timing-Belt Tensioner Holder is available in two versions for Timing Belts R25 and R50.
Drawing of a linear drive with moving axis. Holders prevent the timing-belt tensioners lifting away from the profile.
The Timing-Belt Tensioner Holder is screwed together with the fixing block. The tensioning screws of the timing-belt tensioner are accessed through the holes provided.

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Timing-Belt Tensioner Holder 8 R25
0.0.426.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
eCl@ss 4.1
23170702
eCl@ss 5.0
23179102
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
eCl@ss 7.1
23179102
eCl@ss 8.0
23179102
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090