Chequer Sheet Al 5mm, cold rolled (not degreased)
0.0.428.53

Chequer Sheet Al 5mm, cold rolled (not degreased)

0.0.428.53

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/42853
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 2970x1470 mm
≥1
on application
1 pce. panel dimensions. approx. 3000x1500 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Chequer Sheet Al 5mm, cold rolled (not degreased)
0.0.428.53

Attributes

Material
AlMg3
Property
cold rolled (not degreased)
Delivery unit
cut-off max. 2970x1470 mm
Weight, spec. Surface
m = 9.9 kg/m2
ESD
ESD-safe = No
Chequer Sheet Al 5mm, cold rolled (not degreased)
0.0.428.53

Details

"Duett" chequering DIN EN 1386
Sheet Thickness 3.5 mm
Aluminium Chequer Sheet is the ideal material for areas requiring good non-slip properties. Chequer Sheet is used in particular for landings and step treads, but also for decorative purposes.
The total thickness of Chequer Sheet Al is 5 mm, including the ribbing.
Chequer Sheet Al 5mm, cold rolled (not degreased)
0.0.428.53

Accessoires / Service

Saw Cut for Panel Elements Cat. 2
Delivery unit
1 pce.
Article-No.
0.0.475.49
Chequer Sheet Al 5mm, cold rolled (not degreased)
0.0.428.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070103
eCl@ss 4.0
35020503
eCl@ss 4.1
35020503
eCl@ss 5.0
35020503
eCl@ss 5.1
35020503
eCl@ss 6.0.1
35020503
eCl@ss 7.1
35020503
eCl@ss 8.0
35020503
UNSPSC 7.0
30102206
UNSPSC 9.0
30102206
customs tariff number
76061230