Double Hinge 6 PA, black
0.0.431.27

Double Hinge 6 PA, black

0.0.431.27

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43127
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Double Hinge 6 PA, black
0.0.431.27

Attributes

Line
line 6
Property
black
Delivery unit
1 pce.
Weight
m = 25 g
ESD
ESD-safe = No
Force max
Fmax. = 75 N
Double Hinge 6 PA, black
0.0.431.27

Details

Hinge halves, PA-GF
Pin, St, bright zinc-plated
Washer, PA
Double Hinges PA can only be used on 20 mm wide profiles in Line 5, on 30 mm wide profiles in Line 6 and on 40 mm wide profiles in Line 8.
Line 6, 8 and 10 door elements can be attached either permanently or in such a way that they can be lifted off subsequently.
For the lift-off version, the doors must be equipped only with right-hand or left-hand Hinges.
For the permanently fixed version, right-hand and left-hand Hinges must be combined.
Double Hinge 6 PA, black
0.0.431.27

Accessoires / Service

Fastening Set 6 3-5mm with Countersunk Screw M5
Delivery unit
1 set
Article-No.
0.0.680.93
Double Hinge 6 PA, black
0.0.431.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
39269097