Floor-Fastening Set M8x95, bright zinc-plated
0.0.432.97

Floor-Fastening Set M8x95, bright zinc-plated

0.0.432.97

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43297
Special features:
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Floor-Fastening Set M8x95, bright zinc-plated
0.0.432.97

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 38 g
ESD
ESD-safe = Yes
Thread
M8
Force max
Fmax. = 1650 N
Torque
M = 20 Nm
Floor-Fastening Set M8x95, bright zinc-plated
0.0.432.97

Details

Floor anchor M8x95
Nut, similar to DIN 934-M8, St, bright zinc-plated
Washer, similar to ISO 7089-M8, St, bright zinc-plated
The Floor-Fixing Plate is used for floor mounting and levelling of machine frames.

Downloads

ESD Product Qualification(328 KB)
Floor-Fastening Set M8x95, bright zinc-plated
0.0.432.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23369090
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
eCl@ss 5.0
23152101
eCl@ss 5.1
23152101
eCl@ss 6.0.1
23152101
eCl@ss 7.1
23159090
eCl@ss 8.0
23159090
UNSPSC 7.0
31162104
UNSPSC 9.0
31162104
customs tariff number
73181568