Lip Seal 8 2-4mm, black
0.0.436.85

Lip Seal 8 2-4mm, black

0.0.436.85

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43685
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 20 m
≥1
on application
1 roll, length 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Application
  • Classification
Lip Seal 8 2-4mm, black
0.0.436.85

Attributes

Line
line 8
Material
TPV
Property
black
Delivery unit
1 roll, length 20 m
Weight, spec. Length
m = 52 g/m
ESD
ESD-safe = No
Lip Seal 8 2-4mm, black
0.0.436.85

Details

For fastening and sealing panel elements of differing thickness which are inserted into profile grooves 5, 6, 8 and 12.
The version in grey blends in well with the natural anodized surface of the profile.
The elastic material is resistant to cleaning agents and mineral oil.
The Lip Seals are best wetted with soapy water prior to assembly to ensure they are fitted easily and correctly.
Careful pressure must be applied to lock them into the profile groove.
The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.
Lip Seal 8 2-4mm, black
0.0.436.85

Tools

Lip Seal Assembly Tool 6-12
Delivery unit
1 pce.
Article-No.
0.0.493.28
Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Applications

Cabinet 6x8 - Article EX-01075

The outer dimensions of this cabinet are 2,000 x 1,410 x 440 mm, sufficient for 48 containers, eight on each of the six shelves. The full-height doors, which use elegant Hinges 8 Al, make sure that every corner is in easy reach.

More information
PDF CAD Parts list Drawing
Lip Seal 8 2-4mm, black
0.0.436.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
40069000