Grip End Cap 5 D28, black
0.0.437.06

Grip End Cap 5 D28, black

0.0.437.06

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43706
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Grip End Cap 5 D28, black
0.0.437.06

Attributes

Line
line 5
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 1.9 g
ESD
ESD-safe = No
Thread
M5
Grip End Cap 5 D28, black
0.0.437.06

Details

The Grip Cover Profiles can be used to construct Handles of any size from Profiles 5 or 6.
The Grip End Caps are screwed into the profile’s core bore using Countersunk ScrewsDIN 7991 .
Grip system 6 is ideal for heavy doors etc .

Applications

Transport trolley - Article EX-01011

Flexible, customisable trolley for transporting materials.

More information
PDF CAD Parts list
Grip End Cap 5 D28, black
0.0.437.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39269097