Base Plate 6 60x30, M10, black
0.0.439.16

Base Plate 6 60x30, M10, black

0.0.439.16

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43916
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Base Plate 6 60x30, M10, black
0.0.439.16

Attributes

Line
line 6
Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 102 g
ESD
ESD-safe = No
Thread
M10
Base Plate 6 60x30, M10, black
0.0.439.16

Details

Stable fastening plates for accommodating Adjustable Feet, Castors and other elements.

The Base Plates/Transport Plates can be screwed into the core bores in the end faces of the profiles or onto the sides of the profiles.
An M6x15 thread must be tapped in a core bore before the Base Plate can be screwed into it. Hexagon Socket Head Cap Screw DIN 912-M6x18 (0.0.655.10) is used as a fastener.
T-Slot Nut 6 St M6 (0.0.419.40) with Hexagon Socket Head Cap Screw M6x14 (0.0.655.08) is used to create a screw connection with a Line 6 groove.
In both cases, the tightening torque is 14 Nm.
Base Plate 6 60x30, M10, black
0.0.439.16

Accessoires / Service

Knuckle Foot D40, M10x80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.637.01
Knuckle Foot D40, M10x80, stainless
Delivery unit
1 pce.
Article-No.
0.0.640.57
T-Slot Nut 6 St M6, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.419.40
Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15

Applications

Transport trolley - Article EX-01011

Flexible, customisable trolley for transporting materials.

More information
PDF CAD Parts list
Base Plate 6 60x30, M10, black
0.0.439.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000