Profile 6 30x30 2N90 light, natural
0.0.439.45

Profile 6 30x30 2N90 light, natural

0.0.439.45

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/43945
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Profile 6 30x30 2N90 light, natural
0.0.439.45

Attributes

Line
line 6
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.96 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 3.54 cm2
Moment of Inertia, x-axis
Ix = 3.02 cm4
Moment of Inertia, y-axis
Iy = 3.02 cm4
Moment of Inertia, torsional
It = 1.48 cm4
Resistance Moment, x-axis
Wx = 1.98 cm3
Resistance Moment, y-axis
Wy = 1.98 cm3
Permissible groove extraction force
F = 500 N
Profile 6 30x30 2N90 light, natural
0.0.439.45

Details

Profile 6 30x30 2N90 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 6.
This weight-reduced aluminium profile in the light design variant from item features two open and two closed Line 6 profile grooves, arranged at 90° to each other. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
Profiles with closed grooves are suitable for constructions where special emphasis is placed on appearance and ease of cleaning.
The profiles in Line 6 are available in standard and light design variants. Due to additional cavities, a Profile 6 30x30 light weighs around 27 percent less than a Profile 6 30x30 in the same length.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.
Profile 6 30x30 2N90 light, natural
0.0.439.45

Accessoires / Service

Cap 6 30x30, black
Delivery unit
1 pce.
Article-No.
0.0.419.22
Cap 6 D5.5, black
Delivery unit
1 pce.
Article-No.
0.0.439.86
Cap 6 D5.5, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.478.99
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentationTechnical documentation(1 MB)
Chemical resistance of aluminium(376 KB)
ESD Product Qualification(324 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile 6 30x30 2N90 light, natural
0.0.439.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100