Telescope Connection Set 8 40x40
0.0.440.54

Telescope Connection Set 8 40x40

0.0.440.54

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44054
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Telescope Connection Set 8 40x40
0.0.440.54

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 138 g
ESD
ESD-safe = No
Force max
Fmax. = 500 N
Telescope Connection Set 8 40x40
0.0.440.54

Details

Telescope cap 8 40x40, PA, black
Telescope sliding cap 8 40x40, PA, black
Telescope connecting plate 8 40x40, die-cast zinc, white aluminium
Cap Screw DIN 912-M6x16, St, bright zinc-plated
2 Cap Screws DIN 912-M4x12, St, bright zinc-plated
Square nut DIN 562-M8, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M4x20, St, bright zinc-pl.
Profile 6 30x30 must be 14 mm shorter than Telescope Profile 8 40x40 in order that it can be inserted completely in the assembled telescope, and the stroke thereby maximised.
Max. load in telescope direction: 500 N
Overall length L of the telescope:
Telescope Connection Set 8 40x40
0.0.440.54

Accessoires / Service

Telescope Profile 8 40x40, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.440.50
Telescope Securing Set 8 40x40
Delivery unit
1 set
Article-No.
0.0.444.71
Profile 6 30x30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.419.01
Telescope Connection Set 8 40x40
0.0.440.54

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Telescope Connection Set 8 40x40
0.0.440.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
73269098