Clamp-Profile Strip 6 23x0.15 E, stainless
0.0.441.51

Clamp-Profile Strip 6 23x0.15 E, stainless

0.0.441.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44151
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 20 m
≥1
on application
1 roll, length 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Classification
Clamp-Profile Strip 6 23x0.15 E, stainless
0.0.441.51

Attributes

Line
line 6
Material
St
Property
stainless
Delivery unit
cut-off max. 20 m
Weight, spec. Length
m = 27 g/m
ESD
ESD-safe = No
Clamp-Profile Strip 6 23x0.15 E, stainless
0.0.441.51

Details

Clamp-Profile System E is ideal for easy and fast construction of frame elements for enclosure and guard systems. A stainless steel strip is inserted into the weight- optimised profiles to protect the various panel elements from becoming dislodged from the groove.
Securing and clamping the panels increases the overall strength of the frame elements.
Profiles are connected using Clamp-Profile Fasteners.
The frame elements of Clamp Profiles E are hung using Clamp-Profile Hangers E, which engage in the Clamp-Profile Fastener.
Clamp-Profile Strip 6 23x0.15 E, stainless
0.0.441.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
23080706
eCl@ss 4.1
23080706
eCl@ss 5.0
23089106
eCl@ss 5.1
23089106
eCl@ss 6.0.1
23089106
eCl@ss 7.1
23089106
eCl@ss 8.0
23089106
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
72202081