Automatic Butt-Fastening Set 6, stainless
0.0.441.71

Automatic Butt-Fastening Set 6, stainless

0.0.441.71

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44171
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Automatic Butt-Fastening Set 6, stainless
0.0.441.71

Attributes

Line
line 6
Property
stainless
Delivery unit
1 set
Weight
m = 23 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 6.5 Nm
Automatic Butt-Fastening Set 6, stainless
0.0.441.71

Details

1 Automatic Fastener 6 with through bore, St
1 Automatic Fastener 6 with threaded bore, St
Hex. Socket Head Cap Screw DIN 912-M5x45, St
s  =  5 A/F
The Automatic Butt-Fastening Sets can be used to connect the end faces of two profiles from the same Line without mechanical processing. Automatic Butt-Fastening Sets should always be used in pairs. Depending on the profile size and load, several pairs may be necessary.
The Fastener is screwed into a profile groove in the end face, the thread being cut automatically. Use of a lubricant is recommended.
Note: All Fasteners with a through bore for the fastening screw have a counter-clockwise thread on the outside in order to prevent the Fastener twisting when the screw is tightened. The Fasteners with internal threads have a clockwise thread on the outside.
When driving the Fastener with internal thread into a profile, additional anti-torsion protection can be provided by leaving the end protruding out so that it projects into the groove opposite. The Fastener with through bore will then need to be driven far enough into the adjoining profile to accommodate it.

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(314 KB)
Automatic Butt-Fastening Set 6, stainless
0.0.441.71

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181542