Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Universal-Butt-Fastening Set 6, stainless

0.0.441.77

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44177
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Attributes

Line
line 6
Property
stainless
Delivery unit
1 set
Weight
m = 27 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 6.5 Nm
Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Details

2 Universal Fasteners 6, die-cast zinc
Button-Head Screw ISO 7380-M6x35, St
Hexagon Nut DIN 934 M6-I8I, St
The Universal-Butt-Fastening Sets can be used to connect the end faces of two profiles from the same Line. Universal-Butt-Fastening Sets should always be used in pairs.
Depending on the profile size and load, several pairs may be necessary. Connection processing of the profiles is the same as for the Universal-Fastening Sets.
Universal-Fastening Sets should always be used in pairs.
Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Accessoires / Service

Profile Machining, Groove-Side Stepped Bore, 6, D16x12.7
Delivery unit
1 pce.
Article-No.
0.0.419.75
Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Tools

Ball-Headed Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.60
L-Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.74
Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 6
Delivery unit
1 set
Article-No.
0.0.459.33
Drilling Jig 6
Delivery unit
1 pce.
Article-No.
0.0.434.25
Step Drill, Universal Connection 6
Delivery unit
1 pce.
Article-No.
0.0.431.19

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(332 KB)

Videos

<div class="gs01">The Universal-Butt-Fastening Set is used to connect profiles via their end faces.</div>
Universal-Butt-Fastening Set 6, stainless
0.0.441.77

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200