Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Shaft-Clamp Profile 8 D10, natural

0.0.442.03

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44203
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Application
  • Classification
Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.22 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 0.81 cm2
Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Details

For connecting Shafts D10 with the grooves of Profile Lines 8.
After pressing the Shaft-Clamp Profile into the profile groove, the Shaft is then pressed in.
Shafts D10 must be fixed in position at the chosen location using a dowel DIN 6325, one per length of shaft.
Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Accessoires / Service

Shaft D10, bright
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.401.09
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Tools

Mounting Aid for Shaft D6/D14/D25, black
Delivery unit
1 pce.
Article-No.
0.0.265.38
Combination Drilling Jig for Shaft D10
Delivery unit
1 pce.
Article-No.
0.0.444.68

Downloads

Assembly instruction(451 KB)

Applications

Robust, low-maintenance positioning system - Article EX-01005

This robust, low-maintenance, two-axis positioning system is easily fixed in place as and when required.

More information
PDF CAD Parts list

Applications

Linear slide with timing-belt drive - Article EX-01019

Reliable process automation technology from item.

More information
PDF CAD Parts list

Applications

Cutting table with two movable panels - Article EX-01027

Functional cutting table with two movable panels mounted on roller bearings.

More information
PDF CAD Parts list

Applications

Work bench designed for disabled users - Article EX-01069

This work bench has been optimised for use by operators who need to sit down frequently due to a physical disability.

More information
PDF CAD Parts list Drawing

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Shaft-Clamp Profile 8 D10, natural
0.0.442.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23300290
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
eCl@ss 6.0.1
23300290
eCl@ss 7.1
23300290
eCl@ss 8.0
23300290
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100