Linear Guide Rail PS 4-15
0.0.443.31

Linear Guide Rail PS 4-15

0.0.443.31

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44331
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 1900 mm
≥1
on application
cut-off max. 1900 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Linear Guide Rail PS 4-15
0.0.443.31

Attributes

Line
line 8
Material
St, Cf 53, hardened, polished
Delivery unit
1 pce., length 1900 mm
Weight, spec. Length
m = 1.3 kg/m
ESD
ESD-safe = No
Linear Guide Rail PS 4-15
0.0.443.31

Details

Caps, PA
Profiled Linear Guide Rail with special fastening geometry for grooves of Profile 8 at the base of the rail. The rails are provided with fastening bores and countersinks for Hexagon Socket Head Cap Screws DIN 912-M4. Following installation, the countersinks must be covered flush using the caps provided in order to increase the service life of the end-face wiper systems.
The rails are best fastened to the Profile 8 using Groove Profile 8 Al M4/60 and Hex. Socket Head Cap Screws DIN 912-M4x16.
Linear Guide Rail PS 4-15
0.0.443.31

Accessoires / Service

Groove Profile 8 Al M4-60, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.443.02
Bearing Carriage PS 4-15
Delivery unit
1 pce.
Article-No.
0.0.443.06
Cutting Work, Guide Rails
Delivery unit
1 pce.
Article-No.
0.2.000.96

Downloads

Assembly instruction(1 MB)
Linear Guide Rail PS 4-15
0.0.443.31

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050705
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 6.0.1
23300401
eCl@ss 7.1
23050705
eCl@ss 8.0
23050705
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84831095