Locating Washer 5 D3, bright zinc-plated
0.0.444.48

Locating Washer 5 D3, bright zinc-plated

0.0.444.48

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/44448
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Locating Washer 5 D3, bright zinc-plated
0.0.444.48

Attributes

Line
line 5
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 0.66 g
ESD
ESD-safe = No
Locating Washer 5 D3, bright zinc-plated
0.0.444.48

Details

amin. = ø 3 mm
Locating Washers for optimising the application of screw forces when using screws in profile grooves which are wider than the screw‘s nominal diameter (suitable for Button-Head Screws DIN ISO 7380). The screw can be tightened through a mounting bore (similar to Standard Profile Connection).
Locating Washers can be used to conceal the component securing mechanism (screw head in profile groove, thread in component).
In addition, the Locating Washers allow Standard Connections (without anti-torsion element) between profiles of different Lines or they may be used simply to centre attachments.

Applications

Cabinet 6x8 - Article EX-01075

The outer dimensions of this cabinet are 2,000 x 1,410 x 440 mm, sufficient for 48 containers, eight on each of the six shelves. The full-height doors, which use elegant Hinges 8 Al, make sure that every corner is in easy reach.

More information
PDF CAD Parts list Drawing
Locating Washer 5 D3, bright zinc-plated
0.0.444.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 6.0.1
23360290
eCl@ss 7.1
23090101
eCl@ss 8.0
23090101
UNSPSC 7.0
31161815
UNSPSC 9.0
31161815
customs tariff number
73269098