Clamp Profile 6 30x30, natural
0.0.451.01

Clamp Profile 6 30x30, natural

0.0.451.01

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45101
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Videos
  • Classification
Clamp Profile 6 30x30, natural
0.0.451.01

Attributes

Line
line 6
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.27 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 4.14 cm2
Moment of Inertia, x-axis
Ix = 3.2 cm4
Moment of Inertia, y-axis
Iy = 3.54 cm4
Moment of Inertia, torsional
It = 0.45 cm4
Resistance Moment, x-axis
Wx = 2.04 cm3
Resistance Moment, y-axis
Wy = 2.34 cm3
Clamp Profile 6 30x30, natural
0.0.451.01

Details

Cap Screws DIN 912-M4x12, St, bright zinc-plated
The Clamp Profiles are particularly suitable for constructing and subdividing large-area guards and enclosures as well as swing and sliding doors.
Corrugated mesh, sheet material, panels and plastic panel elements can be clamped into position.
The secure clamping of the panel elements reinforces the high rigidity of the frame element.
Clamp Profiles can be connected together in different ways:
> direct screw attachment of the profiles
> using the Clamp-Profile Fasteners
Clamp Profile:
A pre-tensioned clamp strip presses directly on the panel element and holds it secure and rattle free in the clamp groove of this profile. The best support effect is achieved with enclosed panels and inherently stable steel mesh
Clamp Profile 6 30x30, natural
0.0.451.01

Accessoires / Service

Cap 6 30x30, black
Delivery unit
1 pce.
Article-No.
0.0.419.22
Clamp-Profile Fastener 6 30x30 E
Delivery unit
1 set
Article-No.
0.0.441.80
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Profile Machining, Groove-Side Stepped Bore, 6, D11x9/D7
Delivery unit
1 pce.
Article-No.
0.0.431.17
Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15
Clamp Profile 6 30x30, natural
0.0.451.01

Tools

Drilling Jig 6, Clamp Profile 6 30x30
Delivery unit
1 pce.
Article-No.
0.0.434.23
Step Drill, Clamp Profile 6 30x30
Delivery unit
1 pce.
Article-No.
0.0.431.20

Videos

Testing enclosures

Clamp Profile 6 30x30, natural
0.0.451.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
76042100