Lid Profile D30 E, natural
0.0.451.42

Lid Profile D30 E, natural

0.0.451.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45142
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Lid Profile D30 E, natural
0.0.451.42

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.23 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 0.85 cm2
Lid Profile D30 E, natural
0.0.451.42

Details

The Lid Profiles can be used as covers for U-shaped Conduit Profiles and the modular conduit system.
Self-Tapping Screws can also be used in the marking guideline to secure the Lid Profile. An electrically conductive connection is established at the same time.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.
Lid Profile D30 E, natural
0.0.451.42

Accessoires / Service

Self-Tapping Screw DIN 7981 St 3.5x6.5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.54
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(323 KB)
Lid Profile D30 E, natural
0.0.451.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990