Grip Rail Profile, natural
0.0.452.17

Grip Rail Profile, natural

0.0.452.17

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/45217
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Grip Rail Profile, natural
0.0.452.17

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.76 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 2.8 cm2
Grip Rail Profile, natural
0.0.452.17

Details

Grip Rail Profile for universal application on swing and sliding doors, drawers etc.
Particularly suitable for applications where injuries may otherwise occur.
When attached to panel elements, the Grip Rail Profile also has a stabilizing effect.
Grip Rail Profile, natural
0.0.452.17

Accessoires / Service

Grip Rail Cap Set
Delivery unit
1 set
Article-No.
0.0.432.28
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(325 KB)
Grip Rail Profile, natural
0.0.452.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
76042100